2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LMES20OPUUOP

Expand Table
EN
1/5
Part No.
MN
Seal
SEAL
Open Type Linear Bushing
OP
Corrosion Resistance Type
CORR
Ball Type
BALLTY
Inscribed bore diameter
DR [mm]
Outer diameter
D [mm]
Length
L [mm]
L1 [mm]
L2 [mm]
h
H [mm]
A [°]
No. of Ball Circuit
NC
1
2
3
4
5
6
7
LMES12OP
UU,Both Side Seal
Open Type(for support rail)
No-Plating(Standard)
High Carbon bearing steel ball (Standard)
12
22
32
22.7
1.35
6.5
80
4
LMES16OP
UU,Both Side Seal
Open Type(for support rail)
No-Plating(Standard)
High Carbon bearing steel ball (Standard)
16
26
36
24.7
1.35
9.0
60
4
LMES20OP
UU,Both Side Seal
Open Type(for support rail)
No-Plating(Standard)
High Carbon bearing steel ball (Standard)
20
32
45
31.3
1.65
9.0
60
5
LMES25OP
UU,Both Side Seal
Open Type(for support rail)
No-Plating(Standard)
High Carbon bearing steel ball (Standard)
25
40
58
43.8
1.90
11.5
60
5
LMES30OP
UU,Both Side Seal
Open Type(for support rail)
No-Plating(Standard)
High Carbon bearing steel ball (Standard)
30
47
68
51.8
1.90
14.0
50
5
LMES40OP
UU,Both Side Seal
Open Type(for support rail)
No-Plating(Standard)
High Carbon bearing steel ball (Standard)
38
62
80
60.4
2.20
19.5
50
5
LMES50OP
UU,Both Side Seal
Open Type(for support rail)
No-Plating(Standard)
High Carbon bearing steel ball (Standard)
50
75
100
77.4
2.70
22.5
50
5
Vis komprimeret visning (7 konfigurerbare produkter)
ShorttextEuropean Standard Self Aligning Linear Bushing
Sidste ændring07.08.2024 00:19:29
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties